Fan 230V for enclosures
Netatmo Smart Video Doorbell PRO
Zero-U kit for universal fixing for fibre optic and copper cassettes
Set of four casters for pivoting cabinet
Movement detector - optical barrier - 24-230 V~ - IP 67 - IK 08 - class II
IP - SMALL ENTRANCE PANEL COMPACT
Door contact - class III
Power supply 100W with metal box, can be operate as an auxiliary power supply.
Metal box for video entrance panel with 4.3" display and keypad flush-mounting installation.
Metal box for video entrance panel with 10" touch display flush-mounting installation.
Flush mounting box for IP small entrance panel
Flush mounting box for IP small entrance panel with 4.3" touch display
IP - standard indoor unit black
IP - standard indoor unit gold
IP - standard indoor unit mirror
10" touch display indoor unit with internal camera and SOS pushbutton. Silver finishing
10" touch display indoor unit with SOS pushbutton. Silver finishing
Reader for programming card and badges for building access control. Compatible with RFID badges
Reader for programming fingerprint for building access control.
IP - USB face recognition
Buzzer Arteor - 230 V - 1 module - white
Buzzer Arteor - 230 V - 2 modules - white
Buzzer Arteor - 230 V - 2 round modules - white
Set of two 19 inches extra uprights for 12U wall-mounting cabinet