Sounder - IP42 - IK07 - 90 dB - 12/24/48 V= - white
Sounder - IP21 - IK07 - 90 dB - 12/24/48 V= - white
Sounder - IP54 - IK07 - 105 dB - 24/48 V= - white
Sounder - IP41 - IK04 - 70 dB - 12/24/48 V - white
Sounder beacons - IP21 - IK07 - 90 dB - 12/24/48 V= - white
Sounder - IP65 - IK07 - 90 dB - 12/24/48 V= - red
Sounder beacons - IP65 - IK07 - 90 dB - 12/24/48 V= - red
Lead battery - 12 V - 7 Ah
Visual alarm Mosaic device - complete - IP40 / IK04 - 2 modules
Visual alarm surface mounting device - IP45 / IK07
Fan 230V for enclosures
Fan Kit for wall-mounting cabinet
Thermostat for enclosures 12 to 250V
Fibre optic cassette - preterminated MTP to 12 SC - multimode OM4 - polarity A/C
Fibre optic cassette - preterminated MTP to 12 SC - singlemode OS2 - polarity A/C
UHD modular fibre optic drawer with cord management at front and back 1U to be equipped with cassettes
UHD modular fibre optic drawer with cord management at front and back 2U to be equipped with cassettes
Ultra high density cassette MPO multimode 12 LC OM4
Ultra high density cassette MPO multimode 12 LC OS2
4 MTP adaptor to be clipped directly to the fibre optic drawers
Adaptor 12 LC multimode to be clipped directly to the fibre optic drawers
LC duplex block for 6 multimode fibres - aqua
LC duplex block for 12 multimode fibres - aqua
Optic Drawer angled and modular 19 inch 1U to be equipped