Self-locking cable ties - 16 x 150 mm - tightening max. Ø 35 mm - green
Self-locking cable ties - 16 x 300 mm - tightening max. Ø 80 mm - black
Self-locking cable ties - 16 x 300 mm - tightening max. Ø 80 mm - red
Self-locking cable ties - 16 x 300 mm - tightening max. Ø 80 mm - green
Cable tie - VDI application - L. 180 mm - Ø15 to 35 mm - tightening indicator
Cable tie - VDI application - L. 225 mm - Ø35 to 50 mm - tightening indicator
Cable tie - VDI application - L. 320 mm - Ø50 to 80 mm - tightening indicator
Self-locking cable ties - 16 x 150 mm - tightening max. Ø 35 mm - black
Self-locking cable ties - 16 x 150 mm - tightening max. Ø 35 mm - red
Copper cables guide accessory
Vertical wallmounting cabinet 19 inches 3U + 1U
Wall-mounting cabinet 19 inches 6U 600mm width 450mm depth
Surface-mounting 1 or 2 ports box for keystone connectors
Angled faceplate 1 port for keystone RJ45 connector
Angled faceplate 2 ports for keystone RJ45 connector
Straight faceplate 1 port for keystone RJ45 connector
Straight faceplate 2 ports for keystone RJ45 connector
Plug RJ11 4 contacts 9.65mm width
Plug RJ12 6 contacts 9.65mm width
Plug RJ45 category 5e 8 contacts 11.7mm width
Plug RJ45 category 5e 9 contacts 11.7mm width
Sleeve RJ45 black
Sleeve RJ45 white
Premium High-Density Jack (HDJ) blank modules 1-port black (set of 10)