LED portable lamp -manual switching ON/OFF - 3 levels - IP44 - IK07 - Class II
Weatherproof LED portable safety lamp - specially designed for safety interventions in electrical rooms
Standard LED emergency luminaire Twinspot - non autotest - 2 x 1250 lm - 1h
Standard LED emergency luminaire Twinspot - non autotest - 2 x 300 lm - 1h
Standard LED emergency luminaire Twinspot - non autotest - 2 x 500 lm - 2h
Linkeo 19 inches freestanding cabinet with single front and rear microperforated door capacity 42U 600x1000mm
Linkeo 19 inches freestanding cabinet with single front and rear microperforated door capacity 42U 600x1200mm
Linkeo 19 inches freestanding cabinet with single front and rear microperforated door capacity 42U 800x1200mm
Linkeo 19 inches freestanding cabinet with single front and rear microperforated door capacity 47U 600x1000mm
Linkeo 19 inches freestanding cabinet with single front and rear microperforated door capacity 47U 600x1200mm
Linkeo 19 inches freestanding cabinet with single front and rear microperforated door capacity 47U 800x1000mm
Linkeo 19 inches freestanding cabinet with single front and rear microperforated door capacity 47U 800x1200mm
Linkeo 19 inches freestanding cabinet 42U 800x1000mm without doors side panels and tilting bar
Linkeo 19 inches freestanding cabinet 42U 800x1200mm without doors side panels and tilting bar
Linkeo 19 inches freestanding cabinet 47U 600x1000mm without doors side panels and tilting bar
Linkeo 19 inches freestanding cabinet 47U 800x1000mm without doors side panels and tilting bar
Linkeo 19 inches freestanding cabinet 47U 800x1200mm without doors side panels and tilting bar
Linkeo 19 inches freestanding cabinet 42U 600x1000mm without doors side panels and tilting bar
Linkeo 19 inches freestanding cabinet 47U 600x1200mm without doors side panels and tilting bar
Linkeo 19 inches freestanding cabinet with single front and rear microperforated door capacity 42U 800x1000mm
Linkeo 19 inches freestanding cabinet 42U 600x1200mm without doors side panels and tilting bar
Device for emergency exit - 1 NO/NC - 5 A - 24 V= - RAL 6016
Device for emergency exit - 2 NO/NC - 5 A - 24 V= - RAL 6016
Safety electrical power supply - need 2 batteries 12 V 7 Ah