LED portable lamp -manual switching ON/OFF - 3 levels - IP44 - IK07 - Class II
Weatherproof LED portable safety lamp - specially designed for safety interventions in electrical rooms
Fan 230V for enclosures
Zero-U kit for universal fixing for fibre optic and copper cassettes
Set of 4 caster wheels for 19 inches server enclosure or Linkeo
Set of special screws and earthing claws for 19 inches racks
Set of 4 casters for bati-rack 19 inches
Set of four casters for pivoting cabinet
Linkeo baying kit for joining laterally two Linkeo 19 inches cabinets
Vertical wallmounting cabinet 19 inches 3U + 1U
Linkeo 19 inches freestanding cabinet with single front glass door capacity 24U 600x600mm flatpack version
Linkeo 19 inches freestanding cabinet with single front glass door capacity 24U 800x800mm flatpack version
Linkeo 19 inches freestanding cabinet with single front glass door capacity 33U 600x600mm flatpack version
Linkeo 19 inches freestanding cabinet with single front glass door capacity 33U 800x800mm flatpack version
Linkeo 19 inches freestanding cabinet with single front glass door capacity 42U 600x600mm flatpack version
Linkeo 19 inches freestanding cabinet with single front glass door capacity 42U 600x800mm flatpack version
Linkeo 19 inches freestanding cabinet with single front glass door capacity 42U 600x1000mm flatpack version
Linkeo 19 inches freestanding cabinet with single front glass door capacity 42U 800x600mm flatpack version
Linkeo 19 inches freestanding cabinet with single front glass door capacity 42U 800x800mm flatpack version
Linkeo 19 inches freestanding cabinet with single front glass door capacity 42U 800x1000mm flatpack version
Linkeo 19 inches extension cabinet with single glass door capacity 42U 800x800mm flatpack version
Linkeo 19 inches freestanding cabinet with single front glass door capacity 47U 800x800mm flatpack version
Linkeo 19 inches freestanding cabinet with single front glass door capacity 47U 800x1000mm flatpack version
Linkeo 19 inches freestanding cabinet with double front glass door capacity 42U 800x800mm ready-assembled