Fan 230V for enclosures
Zero-U kit for universal fixing for fibre optic and copper cassettes
2 wires handsfree video internal unit with 5” colour lcd display
Set of 4 caster wheels for 19 inches server enclosure or Linkeo
Set of special screws and earthing claws for 19 inches racks
Set of 4 casters for bati-rack 19 inches
Set of four casters for pivoting cabinet
Linkeo baying kit for joining laterally two Linkeo 19 inches cabinets
Movement detector - optical barrier - 24-230 V~ - IP 67 - IK 08 - class II
Bticino Classe 100 2 Wire Hands Free Video Internal Unit with Inductive Loop and 5" Colour LCD Display
Bticino Classe 100 2 Wire Wi-Fi Hands Free Connected Video Internal Unit with Inductive Loop and 5" Colour LCD Display
Vertical wallmounting cabinet 19 inches 3U + 1U
Linkeo 19 inches freestanding cabinet with single front glass door capacity 24U 600x600mm flatpack version
Additional Wi-Fi connected 7" colour screen internal
Linkeo 19 inches freestanding cabinet with single front glass door capacity 24U 800x800mm flatpack version
Linkeo 19 inches freestanding cabinet with single front glass door capacity 33U 600x600mm flatpack version
Linkeo 19 inches freestanding cabinet with single front glass door capacity 33U 800x800mm flatpack version
Linkeo 19 inches freestanding cabinet with single front glass door capacity 42U 600x600mm flatpack version
Linkeo 19 inches freestanding cabinet with single front glass door capacity 42U 600x800mm flatpack version
Linkeo 19 inches freestanding cabinet with single front glass door capacity 42U 600x1000mm flatpack version
Linkeo 19 inches freestanding cabinet with single front glass door capacity 42U 800x600mm flatpack version
Linkeo 19 inches freestanding cabinet with single front glass door capacity 42U 800x800mm flatpack version
Linkeo 19 inches freestanding cabinet with single front glass door capacity 42U 800x1000mm flatpack version
Linkeo 19 inches extension cabinet with single glass door capacity 42U 800x800mm flatpack version