Blow-out indicator - for fuse carriers 250 V~
Pack of 100 Ø20 mm ISO end caps for Plexo³ cabinets
Pack of 100 Ø25 mm ISO end caps for Plexo³ cabinets
Pack of 100 Ø32 mm ISO end caps for Plexo³ cabinets
Cabinets PLEXO³ - IP65 - IK09 - 2 rows - 18 modules
Cabinets PLEXO³ - IP65 - IK09 - 3 rows - 18 modules
Cabinets PLEXO³ - IP65 - IK09 - 4 rows - 18 modules
Domestic fuse carrier - for miniature cylindrical cartridge fuse 250 V~ - 1P
Domestic fuse carrier - for miniature cylindrical cartridge fuse 250 V~ - 1P+N
Fuse carrier - for industrial cylind cartridge fuse 8.5 x 31.5 mm 400 V~ - 1P
Fuse carrier - for industrial cylind cartridge fuse 10 x 38 mm - 500 V~ - 1P
Fuse carrier - for domestic cylind cartridge fuse 8.5 x 23 mm - 10 A - 1P
Fuse carrier - for domestic cylind cartridge fuse 10.3 x 25.8 mm - 16 A - 1P
Fuse carrier - for domestic cylind cartridge fuse 8.5 x 31.5 mm - 20 A - 1P
Fuse carrier - for domestic cylind cartridge fuse 10.3 x 31.5 mm - 20 A - 1P
Fuse carrier - for domestic cylind cartridge fuse 10.3 x 38 mm - 32 A - 1P
Fuse carrier - for industrial cylind cartridge fuse 8.5 x 31.5 mm 400 V~ - 1P+N
Fuse carrier - for domestic cylind cartridge fuse 10.3 x 31.5 mm - 20 A - 1P+N
Plain faceplate - for PLEXO³ cabinets - for 18 modules cabinets
Blanking plate for Convivio 3-phase distribution boards - RAL 7035 - 18 modules - separable into modules or 1/2 modules
Fuse carrier 1P+N for industrial cylindrical cartridge fuse 10 x 38 mm
Fuse carrier 1P+N for cartridge fuses 8.5 x 23 mm - 10A
Fuse carrier 1P+N for cartridge fuses 10.3 x 25.8 mm - 16A
Fuse carrier 1P+N for cartridge fuses 8.5 x 31.5 mm - 20A