Cabinets PLEXO³ - IP65 - IK09 - 2 rows - 18 modules
Cabinets PLEXO³ - IP65 - IK09 - 3 rows - 18 modules
Cabinets PLEXO³ - IP65 - IK09 - 4 rows - 18 modules
SPD - protection of main distribution board - T1+T2 - limp 12.5 kA/pole - 1P
SPD - protection of main distribution board - T1+T2 - limp 12.5 kA/pole - 3P
SPD - protection of main distribution board -T1+T2 -limp 12.5 kA/pole -1P+N left
SPD - high risk level installation. - T1+T2 - limp 35 kA/pole - 440 V~(IT) -plug-in -1P
SPD - high risk level installation - T1+T2 - limp 25 kA/pole - 1P+N right
SPD - high risk level installation - T1+T2 - limp 25 kA/pole - 3P
Cabinets PLEXO³ - IP 65 - IK 09 - 2 (+1) modules - 1 row
Cabinets PLEXO³ - IP 65 - IK 09 - 1 row - 12 modules
Cabinets PLEXO³ - IP 65 - IK 09 - 2 rows - 12 modules
Cabinets PLEXO³ - IP 65 - IK 09 - 3 rows - 12 modules
Cabinets PLEXO³ - IP 65 - IK 09 - 1 row - 18 modules
Cabinets PLEXO³ - IP 65 - IK 09 - 4 modules - 1 row
Cabinets PLEXO³ - IP 65 - IK 09 - 6 modules - 1 row
Cabinets PLEXO³ - IP 65 - IK 09 - 8 modules - 1 row
Waterproof Cabinet Plexo IP 65 - IK 07
Waterproof Cabinet Plexo IP 65 - IK 07
Surge arrester 8KA T1+T2 cassette 8KA
Surge protective device - protection of main distribution board - T1+T2 - limp 12.5 kA/pole - 2P
Surge protective device - protection of main distribution board - T1+T2 - limp 12.5 kA/pole - 4P
SPD - protection of main distribution board -T1+T2 -limp 12.5 kA/pole -3P+N left
Surge protective device -protection of main distribution board -T1+T2 -limp 12.5 kA/pole -1P+N right