SPD - protection of main distribution board - T1+T2 - limp 12.5 kA/pole - 1P
SPD - protection of main distribution board - T1+T2 - limp 12.5 kA/pole - 3P
SPD - protection of main distribution board -T1+T2 -limp 12.5 kA/pole -1P+N left
SPD - high risk level installation. - T1+T2 - limp 35 kA/pole - 440 V~(IT) -plug-in -1P
SPD - high risk level installation - T1+T2 - limp 25 kA/pole - 1P+N right
SPD - high risk level installation - T1+T2 - limp 25 kA/pole - 3P
Surge arrester 8KA T1+T2 cassette 8KA
Surge protective device - protection of main distribution board - T1+T2 - limp 12.5 kA/pole - 2P
Surge protective device - protection of main distribution board - T1+T2 - limp 12.5 kA/pole - 4P
SPD - protection of main distribution board -T1+T2 -limp 12.5 kA/pole -3P+N left
Surge protective device -protection of main distribution board -T1+T2 -limp 12.5 kA/pole -1P+N right
Surge protective device -protection of main distribution board -T1+T2 -limp 12.5 kA/pole -3P+N right
SPD - high risk level installation - T1+T2 - limp 25 kA/pole - 3P+N right
5 conductors kit for cabling Surge protective device in industrial enclosure - 16 mm² - 40 cm
Single phase split core current transformer (CT) - for 80 x 160 mm bar - transformation ratio 3000/5
Single phase split core current transformer (CT) - for 80 x 160 mm bar - transformation ratio 4000/5
Single phase current transformer (CT) for 16x12.5 mm bar - transformation ratio 50/5
Single phase current transformer (CT) for 16x12.5 mm bar - transformation ratio 75/5
Single phase current transformer (CT) for 16x12.5 mm bar - transformation ratio 100/5
Single phase current transformer (CT) for 16x12.5 mm bar - transformation ratio 125/5
Single phase current transformer (CT) for 16x12.5 mm bar - transformation ratio 160/5
Single phase current transformer (CT) for 16x12.5 mm bar - transformation ratio 200/5
Single phase current transformer (CT) for 16x12.5 mm bar - transformation ratio 250/5
Single phase current transformer (CT) for 32x10.5 / 25.5x15.5 mm bar - transformation ratio 400/5