[B2B-EN]-Modular Ecometer connected pack EMDX3 110V~ to 230V~ + 3 closed current transformer 60A. 5 modules
Bell 230 V~ - 4/5 VA - 1 module
Front external rotary handles DX³ - for 2P 2-modules devices
Manual transfer switch (MSI) DX³ / TX³ / RX³ - black handle
Buzzer 230 V~ - 4 VA - 1 module
SPD - protection of main distribution board - T1+T2 - limp 12.5 kA/pole - 1P
SPD - protection of main distribution board - T1+T2 - limp 12.5 kA/pole - 3P
SPD - protection of main distribution board -T1+T2 -limp 12.5 kA/pole -1P+N left
SPD - high risk level installation. - T1+T2 - limp 35 kA/pole - 440 V~(IT) -plug-in -1P
SPD - high risk level installation - T1+T2 - limp 25 kA/pole - 1P+N right
SPD - high risk level installation - T1+T2 - limp 25 kA/pole - 3P
Aux. + Fault signalling or aux. + aux. contact DX³ - 6 A 250 V~ - 1 module
Auxiliary contact DX³ - 6 A 250 V~ - 0.5 module
Fault signalling contact DX³ - 6 A 250 V~ - 0.5 module
Auxiliary or Fault signalling contact DX³ - 6 A 250 V~ - 0.5 module
Auxiliary changeover switch DX³ - 6A 250V AC - 0,5 module
Fault signalling changeover switch DX³ - 6A 250 V AC - 0.5 module
Auxiliary changeover switch DX³ - 6 A 250 V~ - exchangeable - 0.5 module
Auxiliary + fault signalling changeover switch DX³ - 6A 250V AC - 1 module
Current shunt trip DX³ - 12 to 48 V AC and DC
Current shunt trip DX³ - 110 to 415 V AC
Undervoltage release DX³ 12 to 48 V AC and DC - time delay adjustable from 0 to 300 ms
Undervoltage release DX³ 230V AC - time delay adjustable from 0 to 300 ms
Stop and go automatic resetting for DX³ - 230 V~ - standard - 2 mod.