Skip to main content
Logo print

Undervoltage releases DMX³ 1600 - 24 V~/=

LEGRAND

Undervoltage releases DMX³ 1600 - 24 V~/=

REF. 028136 EAN. 3414970767059
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Rated control supply voltage AC 50 Hz 20.4-26.4 V
Rated control supply voltage AC 60 Hz 20.4-26.4 V
Rated control supply voltage DC 20.4-26.4 V
Voltage type for actuating AC/DC
Type of electric connection Flat plug-in connection
Delayed No
Suitable for power circuit breaker Yes
Suitable for off-load switch Yes
Suitable for motor safety switch Yes
Width 70 mm
Height 50 mm
Depth 50 mm
Degree of protection (IP) IP30
Operating / setting temperature -5-70 °C
Storage temperature -40-85 °C
Halogen free Yes
Prewired No
Terminals capacity 1-2.5 mm²

Documentation

4 documents
Instruction Use
LE08441AC.pdf pdf (1.78 Mo)
Workshop Book
Technical Guide
Workshop Book
2 documents
Catalogue Commercial Page
ex223001_0214.pdf pdf (0.12 Mo)
Catalogue Commercial Page
ex223001_0202.pdf pdf (0.1 Mo)