![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/03/LG-032698A-WEB-R.jpg)
Patch cord fibre optic OM4 multimode LC/LC Uniboot duplex reversible polarity 5m
LCS³
LEGRAND
Patch cord fibre optic OM4 multimode LC/LC Uniboot duplex reversible polarity 5m
REF. 032698
EAN.
3414970023391
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Fibre type | Multi mode 50/125 |
---|---|
Category | OM4 |
Number of fibres | 2 |
Outer diameter sheath single fibre | 2 mm |
Cable type | Duplex |
Length | 5 m |
Type of connector connection 1 | LC-Duplex |
Type of connector connection 2 | LC-Duplex |
---|---|
APC-version connection 1 | No |
APC-version connection 2 | No |
Colour outer sheath | Turquoise |
Anti-kink sleeve | Moulded-on |
Communication rank type | Not applicable |