![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/03/038434-LEGRAND-1000.jpg)
Marker Duplix - black capital letter on yellow background - ''Y''
LEGRAND
Marker Duplix - black capital letter on yellow background - ''Y''
REF. 038434
EAN.
3245060384340
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Other |
---|---|
Toothing | None |
Material | Plastic |
Length | 8.4 mm |
Width | 5 mm |
Colour | Yellow |
---|---|
Transparent | No |
With label space | Yes |
Imprint | Letters |
Mounting method | Snap |
Documentation
1 document
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION