Skip to main content
Logo print

Mallia Senses 1 gang TV-R-SAT socket outlet

Mallia Senses LEGRAND

Mallia Senses 1 gang TV-R-SAT socket outlet

REF. 281157DB EAN. 3414972086264
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model End socket
Type of socket outlet TV/RD/SAT
Mounting method Flush-mounted
Number of modules (module system) 1
Cover Central cover plate
Number of outlets 1
Through loss at 860 MHz 1.5 dB
Through loss at 2150 MHz 1.5 dB
Type of fastening Mounting with screw
Colour Bronze
Surface protection Lacquered
Surface finishing Matt
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Degree of protection (IP) IP20
Degree of impact strength (IK) IK04
Device width 86 mm
Device height 86 mm
Device depth 39.7 mm
Min. depth of built-in installation box 29.7 mm
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C

Documentation

2 documents
Technical Sheet
F03241EN-00.pdf pdf (0.55 Mo)
Instruction Use
LE12417AA.pdf pdf (0.91 Mo)
1 document
Catalogue Commercial Page
ex223001_0695.pdf pdf (0.08 Mo)
1 document
Agreement
AoC-15/10-0045 (0.04 Mo)