![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/03/LG-039853-WEB-R.jpg)
High speed HDMI with ethernet cord 3m
LEGRAND
High speed HDMI with ethernet cord 3m
REF. 039853
EAN.
3414970993946
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of connector connection 1 | HDMI |
---|---|
Connection type connection 1 | Plug |
Insert direction connection 1 | Straight |
Number of poles connection 1 | 1 |
Type of connector connection 2 | HDMI |
Connection type connection 2 | Plug |
---|---|
Insert direction connection 2 | Straight |
Number of poles connection 2 | 1 |
Length | 3 m |
Documentation
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION