Skip to main content
Logo print

Delay undervoltage releases DMX³ 2500 and 4000 - 110 V~/=

LEGRAND

Delay undervoltage releases DMX³ 2500 and 4000 - 110 V~/=

REF. 028862 EAN. 3245060288624
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Rated control supply voltage AC 50 Hz 99-121 V
Rated control supply voltage AC 60 Hz 99-121 V
Rated control supply voltage DC 99-121 V
Voltage type for actuating AC/DC
Type of electric connection Screw connection
Number of contacts as normally open contact 0
Number of contacts as normally closed contact 0
Number of contacts as change-over contact 0
Delayed Yes
Suitable for power circuit breaker Yes
Suitable for off-load switch Yes
Suitable for motor safety switch Yes
Suitable for overload relay Yes

Documentation

4 documents
Workshop Book
Instruction Use
U3502B.pdf pdf (0.6 Mo)
Technical Guide
Workshop Book
4 documents
Catalogue Commercial Page
ex223001_0206.pdf pdf (0.11 Mo)
Catalogue Commercial Page
ex223001_0214.pdf pdf (0.12 Mo)
Catalogue Commercial Page
ex223001_0220.pdf pdf (0.11 Mo)
Catalogue Commercial Page
ex223001_0202.pdf pdf (0.1 Mo)