Coupling connector for fibre optic Living Now SC/APC simplex
LIVING NOW
Bticino
Coupling connector for fibre optic Living Now SC/APC simplex
REF. BT-K4268SCA
EAN.
8005543736395
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Surface mounting | No |
---|---|
Flush-mounted installation | Yes |
Duct installation | No |
Floor box/subfloor mounted | No |
Type of fastening | Engage (snap) |
With bus/coupling | No |
Number of buses/couplings | 0 |
Type of connector | SC |
Colour | Black |
RAL-number | 9011 |
Centre plate | No |
With cover frame | Yes |
With label space | No |
Cable strain relief | No |
---|---|
Wire stock | No |
Outlet direction | Straight |
Dust protection cap | Hinged lid |
Device width | 45 mm |
Device depth | 45 mm |
Device height | 41 mm |
Degree of impact strength (IK) | IK04 |
Degree of protection (IP) | IP20 |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
Antimicrobial treatment | No |
Label space/information surface | Yes |
Documentation
1 document
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION