![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/01/LG-015325-WEB-F.jpg)
Cartridge fuse 22 x 58 mm - type gG - without stricker - 25 A
-
LEGRAND
Cartridge fuse 22 x 58 mm - type gG - without stricker - 25 A
REF. 015325
EAN.
3245060153250
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 22 mm |
---|---|
Size | 22x58 mm |
Voltage type | AC/DC |
Depth | 58 mm |
Rated voltage | 500 V |
Utilization category | gG (cable protection/equipment protection) |
Rated current | 25 A |
Type of fuse status indicator | Other |
---|---|
Model | Ceramic fuse |
Breaking capacity | 120 kA |
Power loss at rated current | 3.5 W |
Rated operating frequency | 42-62 Hz |
Operating / setting temperature | -25-40 °C |
Storage temperature | -40-70 °C |
Documentation
2 documents
Technical Sheet
Technical Sheet
3 documents
Catalogue Technical Page
Catalogue Technical Page
Catalogue Commercial Page
1 document
PEP
SELECT AN ACTION