Skip to main content
Logo print

3 gang single pole switch epure toggle type 20AX-250V satin white

Art d'Arnould LEGRAND

3 gang single pole switch epure toggle type 20AX-250V satin white

REF. AR-68309 EAN. 3233625159991
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Wiring system Two-way switch
Method of operation Rocker lever
Assembly arrangement Basic element with full cover plate
Push button switch No
Number of rockers 3
Mounting method Flush-mounted
Type of fastening Screw mounting
With mounting plate Yes
Material Metal
Material quality Other
Halogen free Yes
Antimicrobial treatment No
Surface protection Lacquered
Surface finishing Matt
Colour White
RAL-number (similar) 9003
Colour of switch operator White
Label space/information surface No
Illumination No
Suitable for degree of protection (IP) IP21
Degree of impact strength (IK) IK02
Nominal voltage 250 V
Rated current 20 A
Switching current for fluorescent lamps 20 AX
Feedback-signal contact No
Connection type Screwed terminal
Heating switch No
Washing machine switch No
Device width 86 mm
Device height 86 mm
Device depth 43 mm
Built-in depth 22 mm
Min. depth of built-in installation box 35 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Operating / setting temperature -5-35 °C
Storage temperature -10-70 °C
Voltage type AC
Frequency 50-60 Hz
Mandatory neutral No
Terminal marking indication Yes
Terminals capacity 2.5-6 mm²
Cable nature for connection Flexible or rigid

Documentation

1 document
Technical Sheet
F03063EN-00.pdf pdf (0.1 Mo)
1 document
Catalogue Commercial Page
ex223001_0714.pdf pdf (0.08 Mo)
1 document
Agreement