-
Type of meter
-
Voltage type (supply voltage)
-
Nominal end value of the scale
-
Input voltage
-
Input voltage
-
Number of contacts as change-over contact
-
Input voltage
-
Input voltage
-
Input voltage
-
Input voltage
-
Device fitting
-
Function
-
Rated voltage
-
Rated primary current
-
Rated primary current
-
Rated primary current
-
Measuring range
-
Number of contacts as normally open contact
-
Measuring range
-
Measuring range
-
Rated primary current
-
Suitable for
-
Count area
-
Max. current (Imax)
-
Transformer connection
-
Max. current (Imax)
-
Suitable for
-
Max. current (Imax)
-
Display
-
Number of contacts as normally closed contact
-
Nominal voltage (Un) N-L
-
Reset function
-
Number of fault-signal switches
-
Nominal voltage (Un) N-L
-
Nominal voltage (Un) L-L
-
Operation indication
-
Nominal voltage (Un) L-L
-
Operation indication
-
Power loss
-
Power loss
-
Nominal voltage (Un) L-L
-
Type of indication
-
Accuracy class
-
Type of drive
-
Blind power meter
-
Model
-
Model
-
Nominal current (In)
-
Model
-
Nominal current (In)
-
Model
-
Model
-
With rotational speed meter
-
Model
-
Nominal current (In)
-
Calibrated
-
Mounting method
-
Width in number of modular spacings
-
Mounting method
-
Width in number of modular spacings
-
Mounting method
-
Frequency meter
-
Width in number of modular spacings
-
Number of analogue inputs
-
Mounting method
-
Width in number of modular spacings
-
Pole type
-
Frequency input voltage
-
With shock protection
-
Pole type
-
Pulse counter
-
Pole type
-
Number of analogue outputs
-
Number of digital inputs
-
Accuracy class
-
Accuracy class
-
Frequency input voltage
-
Voltmeter
-
Energy type
-
Number of digital outputs
-
With auto test for earth leakage function
-
Opening diameter
-
Suitable for max. number of poles main contact unit (total)
-
Opening diameter
-
Opening diameter
-
Opening diameter
-
Tariff type
-
Snap mounting
-
Effective power measurement device
-
Suitable for max. current main contact unit
-
Tariff control
-
Number of digits
-
Supporting protocol for MODBUS
-
Rated switch current
-
Measurement type load profile
-
Measurement system
-
Secondary connection
-
Escapement mechanism
-
Type of interface
-
Type of interface
-
Number of primary inputs
-
Stay-set indicator
-
Scales lighting
-
Scales lighting
-
Approval
-
Approval
-
Diameter panel opening
-
Modular version
-
Modular version
-
Pulse output
-
Pulse output
-
Accuracy class active energy according to IEC 62053-22
-
Pulse type
-
Accuracy class reactive energy according to IEC 62053-23
-
Pulse rate
-
Pulse rate
-
Sampling frequency
-
Front plate height
-
Number of voltage measurement inputs
-
Front plate width
-
Number of current measurement inputs
-
Supply voltage AC 50 Hz
-
Supply voltage AC 60 Hz
-
EEC40 signature
-
Measuring range for frequency
-
With lock code
-
Number of positions total (counter)
-
Number of positions total (counter)
-
Remote display
-
Display resolution (horizontal)
-
Display resolution (vertical)
-
Degree of protection (IP), front side
-
Ampere meter
-
Number of Ethernet-connections
-
Supporting protocol for IEC 61850 Ethernet
-
Supporting protocol for OPC UA PubSub
-
Supporting protocol for PROFIBUS
-
Supporting protocol for PROFINET IO
-
Supporting protocol for other bus systems
-
With audit logging (audit log)
-
With firmware signature
-
With logging of security events (security event log)
-
With Role Based Access Control (RBAC)
-
Web server with HTTPS transfer protocol
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
Prewired
-
Prewired
-
Connection type
-
Connection type
-
Terminals capacity
-
Terminals capacity
-
Label space/information surface
-
Contains Batteries and/or Accumulator
-
Connected object
-
Battery ou Accumulator (Pack1)
Easy Connect Modular measuring Mutifunction 4DIN Module
Easy Connect Modular measuring Mutifunction 96x96
Status and control module EMS CX³ for contactors and remote switches
Direct-connection energy meter up to 125A
Energy meter with direct connection up to 125A MID
Modular hour meter totalizer - 24V~ - 50Hz - 2 modules
Modular hour meter totalizer - 230V~ - 50Hz - 2 modules
Hour counter - IP 40 - 24 V~ - 50 Hz
Hour counter - IP 40 - 110 to 120 V~ - 50 Hz
Hour counter - IP40 - 110 to 120 V~ - 60 Hz
Hour counter - IP 40 - 200 to 240 V~ - 50 HZ
Hour counter - IP 40 - 48 V~ - 50 HZ
Hour counter - IP 40 - 400 V~ - 50 Hz
Ammeter analogue Lexic - connected using a 5 A CT - fixing on rail
Ammeter - round barrel Ø56 mm - for fixing on door
Ammeter - square barrel 68x68 mm - for fixing on door
Digital frequency meter Lexic - 40-80 Hz display - 4 modules - fixing on rail
Modular digital ammeter or voltmeter - 0A to 8000A and 0V to 500V - 230V~ - 50Hz to 60Hz - 4 units
Open Rogowski coil 630A
Open Rogowski coil 1600A
Open Rogowski coil 3200A
Open Rogowski coil 6300A
EMDX3 energy meter tri 5A 230/400V RS485 2TARIFF
EMDX3 energy meter tri 5A 230/400V PULSE MID