-
Nominal current
-
Nominal current
-
Rated fault current adjustable
-
Rated fault current adjustable
-
Rated fault current
-
Rated fault current
-
Rated fault current
-
Rated insulation voltage Ui
-
Max. delay time
-
Max. delay time
-
Delay adjustable
-
Rated impulse withstand voltage Uimp
-
Rated impulse withstand voltage Uimp
-
Delay adjustable
-
Mounting method
-
Ambient temperature during operating
-
Leakage current type
-
Leakage current type
-
With interlocking device
-
Frequency
-
Number of poles
-
Number of poles
-
Number of poles
-
Pollution degree
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Anti-nuisance tripping version
-
Anti-nuisance tripping version
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
RAL-number
-
Halogen free
-
Connection type
-
Connection type
-
Connected object
-
Application store for download
RCD Add-on module DX3 2 pole 63A type F 30mA
RCD Add-on module DX3 2 pole 125A type F 30mA
RCD Add-on module DX3 2 pole 63A type F 300 to 1000 mA
RCD Add-on module DX3 2 pole 125A type F 300 to 1000 mA
RCD Add-on module DX3 3 pole 63A type F 30 mA
RCD Add-on module DX3 3 pole 125A type F 30 mA
RCD Add-on module DX3 3 pole 63A type F 300 mA
RCD Add-on module DX3 3 pole 63A type F 300 to 1000 mA
RCD Add-on module DX3 3 pole 125A type F 300 to 1000 mA
RCD Add-on module DX3 4 pole 125A type AC 30 mA
RCD Add-on module DX3 4 pole 125A type AC 300 mA
RCD Add-on module DX3 4 pole 63A type F 30 mA
RCD Add-on module DX3 4 pole 125A type F 30 mA
RCD Add-on module DX3 4 pole 63A type F 300 mA
RCD Add-on module DX3 4 pole 63A type F 300 to 1000 mA
RCD Add-on module DX3 4 pole 125A type F 300 to 1000 mA