USB Type A / USB Type C adaptor - gateway between USB Type A devices and USB Type C devices
3-in-1 USB cable - allows to connect/charge/synchronize 3 types of devices with only one cable
Marker label sheet Viking 3 - blank marker - for blocks pitch 5 mm
Marker label sheet Viking 3 - blank marker - for blocks pitch 6 mm
Marker label sheet Viking 3 - blank marker - for blocks pitch 8 mm
Marker label sheet Viking 3 - horizontal - pitch 5 mm - number from 1 to 10
Marker label sheet Viking 3 - horizontal - pitch 5 mm - number from 11 to 20
Marker label sheet Viking 3 - horizontal - pitch 5 mm - number from 21 to 30
Marker label sheet Viking 3 - horizontal - pitch 5 mm - number from 31 to 40
Marker label sheet Viking 3 - horizontal - pitch 5 mm - number from 1 to 50
Marker label sheet Viking 3 - horizontal - pitch 5 mm - number from 1 to 100
Marker label sheet Viking 3 - horizontal - pitch 5 mm - number from 101 to 200
Marker label sheet Viking 3 - horizontal - pich 6 mm - number from 1 to 10
Marker label sheet Viking 3 - horizontal - pitch 6 mm - number from 11 to 20
Marker label sheet Viking 3 - horizontal - pitch 6 mm - number from 21 to 30
Marker label sheet Viking 3 - horizontal - pitch 6 mm - number from 31 to 40
Marker label sheet Viking 3 - horizontal - pitch 6 mm - number from 1 to 50
Marker label sheet Viking 3 - horizontal - pitch 6 mm - number from 1 to 100
Marker label sheet Viking 3 - horizontal - pitch 6 mm - number from 101 to 200
Label for engraving Viking 3 - for label holder 395 96
3x2P+E extension - German std - IP 44 with caps - rubber
3x2P+E extension - German std - IP 44 with plug inserted - rubber
Dual USB car charging socket - 2.1 A
USB charging socket - German/French/Italian standards - 5V - 1.5 A max. - black