USB Type A / USB Type C adaptor - gateway between USB Type A devices and USB Type C devices
3-in-1 USB cable - allows to connect/charge/synchronize 3 types of devices with only one cable
Multi-outlet extension with tablet support - German standard - 3x2P+E + 2 USB Type A - switched - 1.5 m cord -white/grey
Multi-outlet extension with tablet support - German standard - 3x2P+E + 2 USB Type A - switched - 1.5 m cord - black
Clipssable office multioutlet 4 outlets 2 USB ports cable 1,5m
Shielding bar Viking 3 - screw/spring - L. 1 m - 10x3 mm
Screening continuity bracket - screw - 1 entry/1 outlet - pitch 5,6,8,10
Bar Viking 3 - for screw terminal block - equipotential - 12 blocks / pitch 10
Bar Viking 3 - for screw terminal block - equipotential - 12 blocks / pitch 12
Bar Viking 3 - for screw terminal block - equipotential - 12 blocks / pitch 15
Shunt Viking 3 - for power terminal blocks pitch 36 And 42
Marker label sheet Viking 3 - blank marker - for blocks pitch 5 mm
Marker label sheet Viking 3 - blank marker - for blocks pitch 6 mm
Marker label sheet Viking 3 - blank marker - for blocks pitch 8 mm
Marker label sheet Viking 3 - horizontal - pitch 5 mm - number from 1 to 10
Marker label sheet Viking 3 - horizontal - pitch 5 mm - number from 11 to 20
Marker label sheet Viking 3 - horizontal - pitch 5 mm - number from 21 to 30
Marker label sheet Viking 3 - horizontal - pitch 5 mm - number from 31 to 40
Marker label sheet Viking 3 - horizontal - pitch 5 mm - number from 1 to 50
Marker label sheet Viking 3 - horizontal - pitch 5 mm - number from 1 to 100
Marker label sheet Viking 3 - horizontal - pitch 5 mm - number from 101 to 200
Marker label sheet Viking 3 - horizontal - pich 6 mm - number from 1 to 10
Marker label sheet Viking 3 - horizontal - pitch 6 mm - number from 11 to 20
Marker label sheet Viking 3 - horizontal - pitch 6 mm - number from 21 to 30