Single pole latching relay Arteor - 10 A 250 V~ - 50/60 Hz - 2 modules - soft alu
Single pole latching relay Arteor - 10 A 250 V~ - 50/60 Hz - 2 modules - champagne
Flush-mounting boxes - for Arteor British standard - 6 modules
USB Type A / USB Type C adaptor - gateway between USB Type A devices and USB Type C devices
3-in-1 USB cable - allows to connect/charge/synchronize 3 types of devices with only one cable
Floor box - 3 compartments - Grey cover RAL 7031 with rigid cable exits
Flush-mounting box - 2 + 4 modules - Single-phase + neutral - Metal IP41 - Grey
Flush-mounting box - 2 + 6 modules - Single-phase + neutral - Metal IP41 - Grey
Flush-mounting box - 2 + 8 modules - Single-phase + neutral - Metal IP41 - Grey
Flush-mounting box - 2 + 12 modules - Single-phase + neutral - Metal IP41 -Grey
Flush-mounting box - 2 + 14 modules - Single-phase + neutral - Metal IP41 -Grey
Flush-mounting box - 4 + 12 modules - 3-phase + neutral - Metal IP41 - Grey
Flush-mounting box - 4 + 18 modules - 3-phase + neutral - Metal IP41 - Grey
Flush-mounting box - 4 + 24 modules - 3-phase + neutral - Metal IP41 - Grey
Flush-mounting box - 4 + 36 modules - 3-phase + neutral - Metal IP41 - Grey
USB charging socket - German/French/Italian standards - 5V - 1.5 A max. - black
USB charging socket - German/French/Italian standards - 5V - 1.5 A max. - white
Cord switch - 2P - 2 A - 250 V~ - fluorescent - white spotted
Cord switch - 2P - 2A - 250 V~ - coloured - white
Cord switch - 2P - 2A - 250 V~ - coloured - olg gold
Cord switch - 2P - 2A - 250 V~ - coloured - black
Junction box Batibox - with cover and screws - 160x105x40 mm - for dry partition
Junction box Batibox - with cover and screws - 170x170x50 mm - for dry partition
Junction box Batibox - with cover and screws - 230x170x50 mm - for dry partition