USB Type A / USB Type C adaptor - gateway between USB Type A devices and USB Type C devices
3-in-1 USB cable - allows to connect/charge/synchronize 3 types of devices with only one cable
Multi-outlet extension with tablet support - German standard - 3x2P+E + 2 USB Type A - switched - 1.5 m cord -white/grey
Multi-outlet extension with tablet support - German standard - 3x2P+E + 2 USB Type A - switched - 1.5 m cord - black
Clipssable office multioutlet 4 outlets 2 USB ports cable 1,5m
Ceiling rose with plug-in connection - 4 pin red - fire resistant UL94 Vo
Ceiling rose with plug-in connection - 4 pin white - fire resistant UL94 Vo
Plate power terminal blocks Viking 3 - for bars/lugs - asym rails -M12 -pitch 34
Plate power terminal blocks Viking 3 - for bars/lugs - asym rails -M12 -pitch 46
Plate power terminal blocks Viking 3 - for bars/lugs - sym rails - M8 - pitch 26
Plate power terminal blocks Viking 3 - for bars/lugs - sym rails - M10 -pitch 34
Plate power terminal blocks Viking 3 - for bars/lugs - sym rails - M12 -pitch 34
Plate power terminal blocks Viking 3 - for bars/lugs - sym rails - M16 -pitch 46
Shielding bar Viking 3 - screw/spring - L. 1 m - 10x3 mm
Screening continuity bracket - screw - 1 entry/1 outlet - pitch 5,6,8,10
Bar Viking 3 - for screw terminal block - equipotential - 12 blocks / pitch 10
Bar Viking 3 - for screw terminal block - equipotential - 12 blocks / pitch 12
Bar Viking 3 - for screw terminal block - equipotential - 12 blocks / pitch 15
Bridging combs Viking 3 - 3 levels- screw - 12 blocks / pitch 5 - brown
Bridging combs Viking 3 - 3 levels- screw - 12 blocks / pitch 5 - blue
Bridging combs Viking 3 - spring connection blocks - 2 blocks / pitch 10 - blue
Bridging combs Viking 3 - spring connection blocks - 2 blocks / pitch 12 - blue
Shunt Viking 3 - for power terminal blocks pitch 36 And 42
Marker label sheet Viking 3 - blank marker - for blocks pitch 5 mm