Colson automatic tool - used for crimping and cutting off the excess strap close to the head of Colson cable ties
Osmoz Illuminated stay-put mushroom head - push-pull - red Ø40
Osmoz Illuminated stay-put mushroom head - push-turn - red Ø40
Osmoz non Illuminated stay-put mushroom head - push-pull - black
Osmoz non Illuminated stay-put mushroom head - push-pull - red
Osmoz non Illuminated stay-put mushroom head - push-pull EN 418 - red
Osmoz non Illuminated stay-put mushroom head - with key - red Ø40
Osmoz non Illuminated stay-put mushroom head - with key EN 418 - red Ø40
Osmoz non Illuminated stay-put mushroom head - push-pull EN 418 - red Ø54 O-I
Osmoz non Illuminated stay-put mushroom head - push-pull EN 418 -red Ø54 STOP-I
Osmoz Illuminated stay-put mushroom head - push-pull EN 418 - red Ø40
Osmoz non Illuminated spring return head - mushroom head Ø40 - yellow
Osmoz non Illuminated spring return head - mushroom head Ø40 - black
Osmoz non Illuminated spring return head - mushroom head Ø40 - green
Osmoz non Illuminated spring return head - mushroom head Ø40 - red
Cartridge fuse 14 x 51 mm - type gG - without stricker - 50 A
Cartridge fuse 14 x 51 mm - type gG - with stricker - 32 A
Cartridge fuse 14 x 51 mm - type gG - with stricker - 25 A
Cartridge fuse 14 x 51 mm - type gG - with stricker - 20 A
Cartridge fuse 14 x 51 mm - type gG - with stricker - 16 A
Extractor - Memocab - for 15 mm marker holder
Selecting prong Memocab - double - for 30 and 18 mm marker holders
Selecting prong Memocab - for 30 mm marker holders
Selecting prong Memocab - for 15 mm marker holders