Time delay relay - ''ON'' delay - 8 A - 250 V~ - Lexic
Time delay relay - ''OFF'' delay - 8 A - 250 V~ - Lexic
Time delay relay - flashing - 8 A - 250 V~ - Lexic
Time delay relay - timer (pulse) - 8 A - 250 V~ - Lexic
Time delay relay - multifunction - 8 A - 250 V~ - Lexic
Time delay relay - delay on power-up - 8 A - 250 V~ - Lexic
Colson automatic tool - used for crimping and cutting off the excess strap close to the head of Colson cable ties
Isolating switch - DPX-IS 1600 with release - 4P - 1000 A - front handle
Isolating switch - DPX-IS 1600 with release - 4P - 1250 A - front handle
Isolating switch - DPX-IS 1600 with release - 4P - 1600 A - front handle
Isolating switch - DPX-IS 250 without release - 3P - 160 A - front handle
Isolating switch - DPX-IS 250 without release - 3P - 250 A - front handle
Isolating switch - DPX-IS 250 without release - 4P - 160 A - front handle
Isolating switch - DPX-IS 250 without release - 4P - 250 A - front handle
Isolating switch - DPX-IS 250 without release - 3P - 160 A - right-hand side handle
Isolating switch - DPX-IS 250 without release - 3P - 250 A - right-hand side handle
Isolating switch - DPX-IS 250 without release - 4P - 160 A - right-hand side handle
Isolating switch - DPX-IS 250 without release - 4P - 250 A - right-hand side handle
Isolating switch - DPX-IS 250 without release - 3P - 160 A - left-hand side handle
Isolating switch - DPX-IS 250 without release - 3P - 250 A - left-hand side handle
Isolating switch - DPX-IS 250 without release - 4P - 160 A - left-hand side handle
Isolating switch - DPX-IS 250 without release - 4P - 250 A - left-hand side handle
Isolating switch - DPX-IS 250 with release - 3P - 63 A - right-hand side handle
Isolating switch - DPX-IS 250 with release - 3P - 100 A - right-hand side handle