Nylon nut RAL 9011 PG7
Nylon nut RAL 9011 PG9
Nylon nut RAL 9011 PG11
Nylon nut RAL 9011 PG13,5
Nylon nut RAL 9011 PG16
Nylon nut RAL 9011 PG21
Nylon nut RAL 9011 PG29
Nylon nut RAL 9011 PG36
Nylon nut RAL 9011 PG42
Nylon nut RAL 9011 PG48
Nylon nut RAL 9011 m 12x1,5
Nylon nut RAL 9011 m 16x1,5
Nylon nut RAL 9011 m 20x1,5
Nylon nut RAL 9011 m 25x1,5
Nylon nut RAL 9011 m 32x1,5
Nylon nut RAL 9011 m 40x1,5
Nylon nut RAL 9011 m 50x1,5
Black nylon nut m 63x1,5
Locking nut - plastic - IP 55 - PG 7 - Grey RAL 7035
Locking nut - plastic - IP 55 - PG 9 - Grey RAL 7035
Locking nut - plastic - IP 55 - PG 11 - Grey RAL 7035
Locking nut - plastic - IP 55 - PG 13.5 - Grey RAL 7035
Locking nut - plastic - IP 55 - PG 16 - Grey RAL 7035
Locking nut - plastic - IP 55 - PG 21 - Grey RAL 7035