Separation /insulation divider Viking 3 -screw connect-1entry/1outlet -pitch 5,6,8,10
Separation /insulation divider Viking 3 -screw connect-1entry/1outlet -pitch 12,15
Separation /insulation divider Viking 3 -screw-2entries/2outlets / disconnect-pitch 6
Separation /insulation divider Viking 3 - screw connection - 2 levels
End cap Viking 3 - fr spring terminal blocks - pitch 5 - 1 entry/1 outlet
End cap Viking 3 - fr spring terminal blocks - pitch 5 - 1 entry/2 outlets
End cap Viking 3 - fr spring terminal blocks - pitch 5 - 2 entries/2 outlets
End cap Viking 3 - fr spring terminal blocks - pitch 5 - 2 levels
End cap Viking 3 - fr spring terminal blocks - pitch 6 - disconnect type
Separation / insulation divider Viking 3-spring-1or2 entries / 1or2 outlets -pitch 5,6
Separation / insulation divider Viking 3 - spring connection - 2 levels
Separation barrier Viking 3 - for power terminal block - pitch 26
Separation barrier Viking 3 - for power terminal block - pitch 34 to 46
Lina 25 perforated plate - for Marina enclosures - height 800 x width 800 mm
Lina 25 perforated plate - for Marina enclosures - height 1000 x width 800 mm
Lina 12.5 plate - for Marina enclosures - height 800 x width 800 mm
Lina 12.5 plate - for Marina enclosures - height 1000 x width 800 mm
Hinges (2) - for boxes 130x130 up to 270x170 mm
Hinges (2) - for boxes 310x240 mm and 360 x 270 mm
Industrial box - plastic - IP55 - IK08 - opaque cover - 359x265x154 mm
Industrial box - plastic - IP55 - IK07 - opaque cover - 130x75x74 mm
Industrial box - plastic - IP55 - IK07 - opaque cover - 130x130x74 mm
Industrial box - plastic - IP55 - IK07 - opaque cover - 155x110x74 mm
Industrial box - plastic - IP55 - IK07 - opaque cover - 180x140x86 mm