Cable entry plate - for Atlantic cabinets width 600/800 mm - IP43 with brush
Key for rebate lock - 6 mm square female - metal
Key for rebate lock - 6.5 mm male triangle - metal
Key for rebate lock - 8 mm male triangle - metal
Key for rebate lock - 11 mm male triangle - metal
Key for rebate lock - double bar - metal
Plain plate - for cabinets height 300 x width 200 mm
Plain plate - for cabinets height 600 x width 500 mm
Plain plate - for cabinets height 1200 x width 600 mm
Plain plate - for Marina enclosures height 1800 x width 800 - galvanized steel
Lina 12.5 plate - for Marina enclosures - height 1400 x width 800 mm
Lina 25 perforated plate - for Marina enclosures - height 1400 x width 800 mm
Plain plate - for Marina enclosures height 1600 x width 800 - galvanized steel
Plain plate - for Marina enclosures height 1400 x width 800 - galvanized steel
Nut with CBL screw 6x10 for fixing equipment on C profile rail
Atlantic metal cabinet - horizontal version - 300 x 400 x 160 mm - 1 door
Atlantic metal cabinet - vertical version - 500 x 400 x 160 mm - 1 door
Atlantic metal cabinet - vertical version - 600 x 500 x 200 mm - 1 door
Atlantic metal cabinet - vertical version - 700 x 500 x 200 mm - 1 door
Atlantic metal cabinet - vertical version with glass door and external dimensions 600x400x200 mm
Atlantic metal cabinet - vertical version with glass door and external dimensions 800x600x250 mm
Atlantic metal cabinet - vertical version - 1200 x 600 x 300 mm - 1 door
Atlantic metal cabinet - vertical version with glass door and external dimensions 1000x600x300 mm
Atlantic metal cabinet - vertical version with glass door and external dimensions 1200x800x400 mm