-
IEC-amperage
-
IEC-amperage
-
Construction type
-
IEC-amperage
-
IEC-amperage
-
Construction type
-
Amperage according to UL/CSA (for UL-version)
-
Material
-
Material
-
Housing material
-
Housing material
-
Voltage according to EN 60309-2
-
Clock hour position
-
Identification colour
-
Insert direction
-
Connection system
-
Phase inverter
-
Switch
-
Switch
-
With earth leakage switch
-
Empty locations on mounting rail
-
Protection
-
Military model
-
Number of poles
-
Number of poles
-
Number of poles
-
Flange size vertical
-
Flange size vertical
-
Flange size vertical
-
Flange size vertical
-
Flange size vertical
-
Flange size vertical
-
Flange size vertical
-
Flange size vertical
-
Drill hole distance vertical
-
Drill hole distance vertical
-
Drill hole distance vertical
-
Drill hole distance vertical
-
Drill hole distance vertical
-
Drill hole distance vertical
-
Flange size horizontal
-
Flange size horizontal
-
Flange size horizontal
-
Flange size horizontal
-
Flange size horizontal
-
Flange size horizontal
-
Flange size horizontal
-
Flange size horizontal
-
Flange size horizontal
-
Drill hole distance horizontal
-
Drill hole distance horizontal
-
Drill hole distance horizontal
-
Drill hole distance horizontal
-
Drill hole distance horizontal
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
Panel mounting socket Prisinter Hypra - IP44 - 380/415 V~ -16 A - 3P+N+E - metal
Panel mounting socket Prisinter Hypra - IP44 - 380/415V~ -16 A - 3P+N+E -plastic
Panel mounting socket Prisinter Hypra - IP 44 - 380/415 V~ -16 A - 3P+E - metal
Panel mounting socket Prisinter Hypra - IP 44 - 380/415 V~ -16 A - 3P+E -plastic
Panel mounting socket Prisinter Hypra - IP44 -380/415 V~ - 32 A - 3P+N+E - metal
Panel mounting socket Prisinter Hypra - IP44 -380/415 V~ -32A - 3P+N+E - plastic
Panel mounting socket Prisinter Hypra - IP44 -380/415 V~ - 32 A - 3P+E - metal
Panel mounting socket Prisinter Hypra - IP44 -380/415 V~ - 32 A - 3P+E - plastic
Panel mounting socket Prisinter Hypra - IP44 - 380/415 V~ -63 A - 3P+N+E - metal
Panel mounting socket Prisinter Hypra - IP 44 - 380/415 V~ - 63 A - 3P+E - metal
Panel mounting socket Prisinter Hypra - IP44 - 380/415 V~ - 63A - 3P+E - plastic
Panel mounting socket Prisinter Hypra - IP44 - 380/415V~ -63A - 3P+N+E - plastic
Panel mounting socket Hypra - IP 66/67-55 - 380/415 V~ - 16 A - 3P+E - plastic
Panel mounting socket Hypra - IP 66/67-55 - 380/415 V~ - 16 A - 3P+N+E - plastic
Panel mounting socket fixing centre Hypra -IP 66/67-55 - 380/415V~ - 16 A - 3P+E
Panel mounting socket fixing centre Hypra -IP 66/67-55 - 380/415V~-16 A - 3P+N+E
Panel mounting socket fixing centre Hypra - IP44 -380/415V~ -16A -3P+E - plastic
Panel mounting socket fixing centre Hypra -IP44 -380/415V~ -16A -3P+N+E -plastic
Panel mounting socket fixing centre Hypra-IP44-380/415V~ - 16A -3P+E ヨplastic
Panel mounting socket-inclined outlet Hypra-IP44 -380/415V -16A -3P+N+E -plastic
Panel mounting socket inclined outlet Hypra - IP44 -380/415V~ -16 A -3P+E -metal
Panel mounting socket inclined outlet Hypra - IP44 -380/415V -16A -3P+N+E -metal
Panel mounting socket fixing centre Hypra-IP44-380/415V~ - 32A -3P+E ヨplastic
Panel mounting socket fixing centre Hypra -IP44 -380/415V~ -32A -3P+N+E -plastic