Plinth - for Marina enclosures - height 170 mm
Plinth for Atlantic E cabinet - 600x300 - RAL 7016
Plinth for Atlantic E cabinet - 800x300 - RAL 7016
Plinth - for Marina cabinets width 600 x depth 300 - height 170 mm
Plinth - for Marina cabinets width 800 x depth 300 - height 170 mm
Marina 1460x800x463mm - IP66 IK10
Marina 1660x800x463mm - IP66 IK10
Marina 1860x800x463mm - IP66 IK10
Set of 2 side panels - for 19" 42 U Altis cabinets 2000 x 600 mm
Set of 2 side panels - for 19" 42 U Altis cabinets 2000 x 800 mm
Modular chassis to compose - Modular metal faceplate height 300 width 800 with rail
Modular chassis to compose - Full metal faceplate height 300 width 500
Modular chassis to compose - Full metal faceplate height 300 width 600
Modular chassis to compose - Full metal faceplate height 300 width 800
Modular chassis to compose - kit of 2 lugs for rail or mounting plate
Ready to use modular chassis for Atlantic and Marina cabinets - 500x400 - metal finish - RAL 7035
Ready to use modular chassis for Atlantic and Marina cabinets - 500x500 - metal finish - RAL 7035
Ready to use modular chassis for Atlantic and Marina cabinets - 600x400 - metal finish - RAL 7035
Ready to use modular chassis for Atlantic and Marina cabinets - 700x500 - metal finish - RAL 7035
Ready to use modular chassis for Atlantic and Marina cabinets - 800x600 - metal finish - RAL 7035
Modular chassis to compose uprights for Atlantic and Marina cabinets - 700x500 - plastic finish - RAL 7035
Modular chassis to compose uprights for Atlantic and Marina cabinets - 800x600 - plastic finish - RAL 7035
Modular chassis to compose uprights for Atlantic and Marina cabinets - 800x800 - plastic finish - RAL 7035
Modular chassis to compose uprights for Atlantic and Marina cabinets - 1000x600 - plastic finish - RAL 7035