-
With video
-
With video
-
Number of indoor stations
-
Number of indoor stations
-
Number of outdoor stations
-
Number of outdoor stations
-
Material
-
Mounting method indoor station
-
Overhear protected
-
Mounting method indoor station
-
Colour indoor station
-
Colour indoor station
-
Colour indoor station
-
Mounting method outdoor station
-
Mounting method
-
Mounting method
-
Mounting method outdoor station
-
With memory function
-
Material outdoor station
-
Material outdoor station
-
Operation door lock
-
Installation technique
-
Colour outdoor station
-
Installation technique
-
Colour outdoor station
-
Colour outdoor station
-
Installation technique
-
Control extra function(s)
-
Expandable to max. number of indoor stations
-
Expandable to max. number of indoor stations
-
Expandable to max. number of outdoor stations
-
Expandable to max. number of outdoor stations
-
Can be connected to smartphone
-
Can be connected to smartphone
-
Type of interface
-
Internal communication
-
With complemantary luminous signal
-
Hands free
-
Hands free
-
Number of call buttons
-
With automatic door opener
-
With day/night function
-
Mutable call tone
-
Opening angle camera
-
Opening angle camera
-
Zoom, pan/tilt function
-
Screen diagonal
-
Specific call tone
-
Manual adjustable camera
-
Screen diagonal (inch)
-
Additional device connectable
-
Picture system
-
Property picture system
-
With touch screen
-
With touch screen
-
Hearing aid compatible
-
Suitable for disabled persons
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
Supply current
-
Frequency
-
Sound level
-
Standby consumption
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
Fitted with USB plug
-
Fitted with rainproof plate protection
-
Fitted with rainproof plate protection
-
Vertical fixing center distance
-
Vertical fixing center distance
-
Horizontal fixing center distance
-
Horizontal fixing center distance
-
Control mode
-
Additional unit
-
Additional unit
-
Maximum number of additional screens
-
Loudness setting
-
Addressable
-
Addressable
-
Door entry system with mobile application
-
Door entry system with mobile application
-
Number of ringtones
-
Remote opening of gate / Electric door opener
-
Remote opening of gate / Electric door opener
-
Screen resolution
-
Screen resolution
-
Screen brightness setting
-
Screen contrast setting
-
Memory video function
-
Memory video function
-
Camera type
-
Camera type
-
Video recorder angle
-
Max distance between internal and external unit
-
Communication rank type
-
Contains Batteries and/or Accumulator
-
Connected object
-
Product use function
-
Battery ou Accumulator (Pack1)
-
IEC code (Pack1)
-
Element Composition (Pack1)
Additional audio Zamak entrance panel to expand a ONE FAMILY 4-wires basic audio or video kits
Additional video Zamak entrance panel, recommended to expand a ONE FAMILY basic 4-wire video kits
Complete ONE FAMILY kit with colour 4.3" video indoor unit with handset and Entrance Panel, with rain-shield.
4.3" hands-free additional indoor unit for complete ONE FAMILY colour 4.3" video door entry kit
Complete ONE FAMILY kit with colour 7" video indoor unit with handset and Entrance Panel, with rain-shield.
Handset additional video indoor unit with 7" display to expand a ONE FAMILY 4-wires basic audio or video kits
DIY kit mirror 7" screen din
DIY IU entry level 7" screen
DIY kit mirror 7" screen
DIY kit entry level 7" screen din