Fuse carrier - SP 58 - for HRC cylindrical fuses type 22 x 58 - 3 P
Fuse carrier - SP 58 - for HRC cylindrical fuses type 22 x 58 - 3P + equipped N
Cartridge fuse 22 x 58 mm - type gG - with stricker - 125 A
Cartridge fuse 22 x 58 mm - type gG - without stricker - 125 A
Cartridge fuse 22 x 58 mm - type gG - without stricker - 50 A
Cartridge fuse 22 x 58 mm - type gG - without stricker - 20 A
Cartridge fuse 22 x 58 mm - type gG - with stricker - 100 A
Cartridge fuse 22 x 58 mm - type gG - with stricker - 50 A
Cartridge fuse 22 x 58 mm - type gG - with stricker - 63 A
Cartridge fuse 22 x 58 mm - type gG - with stricker - 80 A
Cartridge fuse 22 x 58 mm - type gG - without stricker - 25 A
Cartridge fuse 22 x 58 mm - type gG - without stricker - 32 A
Cartridge fuse 22 x 58 mm - type gG - without stricker - 40 A
Cartridge fuse 14 x 51 mm - type gG - without stricker - 16 A
Cartridge fuse 14 x 51 mm - type gG - without stricker - 20 A
Cartridge fuse 14 x 51 mm - type gG - without stricker - 6 A
Cartridge fuse 22 x 58 mm - type gG - without stricker - 16 A
Cartridge fuse 10 x 38 mm - type gG - without indicator - 2 A
Cartridge fuse 10 x 38 mm - type gG - without indicator - 10 A
Cylindrical fuse link 22 x 58 mm
Cartridge fuse 10 x 38 mm - type gG - without indicator - 1 A
Cartridge fuse 10 x 38 mm - type gG - without indicator - 6 A
Cartridge fuse 10 x 38 mm - type gG - without indicator - 8 A
Cartridge fuse 10 x 38 mm - type gG - without indicator - 16 A