-
Rated voltage
-
Size
-
Release characteristic
-
Size
-
Size
-
Size
-
Size
-
Size
-
Size
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Model
-
Rated operating frequency
-
Utilization category
-
Utilization category
-
Type of fuse status indicator
-
Type of fuse status indicator
-
Breaking capacity
-
Breaking capacity
-
Breaking capacity
-
Breaking capacity
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
![title](/sites/g/files/ocwmcr531/files/ecat_assets/15-11-2023/23-30/LG-013432-WEB-R.jpg)
Domestic cartridge fuse - cylindrical type 10.3 x 38 - 32 A - with indicator
![title](/sites/g/files/ocwmcr531/files/ecat_assets/15-11-2023/23-30/LG-012616-WEB-F.jpg)
Domestic cartridge fuse - cylindrical type 10.3 x 31.5 - 16 A - without indicator
![title](/sites/g/files/ocwmcr531/files/ecat_assets/15-11-2023/23-30/LG-012625-WEB-F.jpg)
Domestic cartridge fuse - cylindrical type 10.3 x 31.5 - 25 A - without indicator
![title](/sites/g/files/ocwmcr531/files/ecat_assets/15-11-2023/23-30/012320-LEGRAND-1000.jpg)
Domestic cartridge fuse - cylindrical type 8.5 x 31.5 - 20 A - without indicator
![title](/sites/g/files/ocwmcr531/files/ecat_assets/15-11-2023/23-30/012420-LEGRAND.jpg)
Domestic cartridge fuse - cylindrical type 8.5 x 31.5 - 20 A - with indicator
![title](/sites/g/files/ocwmcr531/files/ecat_assets/15-11-2023/23-30/LG-012616-WEB-F.jpg)
Domestic cartridge fuse - cylindrical type 10.3 x 31.5 - 16 A - without indicator
![title](/sites/g/files/ocwmcr531/files/ecat_assets/15-11-2023/23-30/LG-012625-WEB-F.jpg)
Domestic cartridge fuse - cylindrical type 10.3 x 31.5 - 25 A - without indicator
![title](/sites/g/files/ocwmcr531/files/ecat_assets/15-11-2023/23-30/LG-013432-WEB-R.jpg)
Domestic cartridge fuse - cylindrical type 10.3 x 38 - 32 A - with indicator
![title](/sites/g/files/ocwmcr531/files/ecat_assets/15-11-2023/23-30/LG-010202-WEB-F.jpg)
Cartridge fuse 5 x 20 mm - without indicator - 0.2 A
![title](/sites/g/files/ocwmcr531/files/ecat_assets/15-11-2023/23-30/LG-010205-WEB-F.jpg)
Cartridge fuse 5 x 20 mm - without indicator - 0.5 A
![title](/sites/g/files/ocwmcr531/files/ecat_assets/15-11-2023/23-30/LG-010206-WEB-F.jpg)
Cartridge fuse 5 x 20 mm - without indicator - 0.63 A
![title](/sites/g/files/ocwmcr531/files/ecat_assets/15-11-2023/23-30/LG-010220-WEB-F.jpg)
Cartridge fuse 5 x 20 mm - without indicator - 2 A
![title](/sites/g/files/ocwmcr531/files/ecat_assets/15-11-2023/23-30/LG-010250-WEB-F.jpg)
Cartridge fuse 5 x 20 mm - without indicator - 5 A
![title](/sites/g/files/ocwmcr531/files/ecat_assets/15-11-2023/23-30/LG-010230-WEB-F.jpg)
Cartridge fuse 5 x 20 mm - without indicator - 3.15 A
![title](/sites/g/files/ocwmcr531/files/ecat_assets/15-11-2023/23-30/LG-010210-WEB-F.jpg)
Cartridge fuse 5 x 20 mm - without indicator - 1 A
![title](/sites/g/files/ocwmcr531/files/ecat_assets/15-11-2023/23-30/010263-LEGRAND-1000.jpg)
Cartridge fuse 5 x 20 mm - without indicator - 6.3 A
![title](/sites/g/files/ocwmcr531/files/ecat_assets/15-11-2023/23-30/LG-010296-WEB-F.jpg)
Cartridge fuse 5 x 20 mm - without indicator - 10 A
![title](/sites/g/files/ocwmcr531/files/ecat_assets/15-11-2023/23-30/010306-LEGRAND-1000.jpg)
Cartridge fuse 6.3 x 23 mm - without indicator - 6 A
![title](/sites/g/files/ocwmcr531/files/ecat_assets/15-11-2023/23-30/LG-092901-WEB-R.jpg)
Cartridge fuse 8.5 x 23 mm - with indicator - 10 A
![title](/sites/g/files/ocwmcr531/files/ecat_assets/15-11-2023/23-30/011310-LEGRAND-1000.jpg)
Cartridge fuse 8.5 x 23 mm - without indicator - 10 A
![title](/sites/g/files/ocwmcr531/files/ecat_assets/15-11-2023/23-30/LG-011610-WEB-F.jpg)
Cartridge fuse 10.3 x 25.8 mm - without indicator - 10 A
![title](/sites/g/files/ocwmcr531/files/ecat_assets/15-11-2023/23-30/LG-011406-WEB-F.jpg)
Cartridge fuse 8.5 x 23 mm - with indicator - 6 A