Connector with 3 outgoing terminals - 250 A
Terminal block on support - 4 x 1.5 to 16² - L. 47 mm
Terminal block on support - 8 x 1.5 to 16² - L. 75 mm
Terminal block on support - 12 x 1.5 to 16² - L. 113 mm
Terminal block on support - 16 x 1.5 to 16² - L. 141 mm
Terminal block on support - 21 x 1.5 to 16² - L. 176 mm
Terminal block on support - 33 x 1.5 to 16² - L. 276 mm
IP2X terminal block - earth (green) - 1 x 6 to 25² - 12 x 1.5 to 16² -L. 113 mm
IP2X terminal block - neutral (blue) - 1 x 6 to 25² - 12 x 1.5 to 16² -L.113 mm
IP2X terminal block - neutral (blue) - 1 x 6 to 25² - 33 x 1.5 to 16² -L 276 mm
IP2X terminal block - phase (black) - 1 x 6 to 25² - 12 x 1.5 to 16² -L. 113 mm
Distribution terminal - 160 A - 6 ouputs 25 mm² flexible
Distribution terminal - 250 A - 6 ouputs flexible : 4 x 35 mm² 2 x 25 mm²
Entry terminal - for all supply busbars - cross section 6 to 35 mm²
Front external rotary handles DX³ - for 2P 2-modules devices
Manual transfer switch (MSI) DX³ / TX³ / RX³ - black handle
Copper bar - Flat rigid - section 18 x 4 mm - 200 to 245 A - length 990 mm
Copper bar - Flat rigid - section 25 x 4 mm - 250 to 280 A - length 990 mm
Copper bar - Flat rigid - section 50 x 5 mm - 630 to 700 A - length 1750 mm
Copper bar - Flat rigid - section 63 x 5 mm - 700 to 800 A - length 1750 mm
C-section aluminium bar 30x14 mm - length 1600 mm and cross section 187 mm
C-section aluminium bar 30x14 mm - length 1600 mm and cross section 238 mm
Copper bar - Flat rigid - section 80 x 5 mm - 900 to 1000 A - length 1750 mm
Copper bar - Flat rigid - section 100 x 5 mm - 1050 to 1250 A - length 1750 mm