Supply busbar - fork-type - 3P for auxiliary - max 16 devices connected - meter
Supply busbar - prong-type - 3P for auxiliary - max 16 devices connected - meter
signalling contact plugged-in/draw-out - for DPX 250/1600 debro-lift mechanism
Auxiliary contact block - for DRX - with 1 auxiliary
Auxiliary contact block - for DRX - with 1 alarm
Auxiliary contact block - for DRX - with 1 auxiliary + 1 alarm
Signalling contact for draw-out version DMX³ 1600
Set of additional signalling contact - for DMX³ 2500 and 4000
Contact "ready to close" - for DMX³ 2500 and 4000 - with charged springs
Signalling contact for auxilaries DMX³ 2500 and 4000
Isolating profile - for copper bars 18/25x4 - 25/32x5 mm - L. 1 m
Front terminal for frontal connection for DMX³ Frame 1600 draw-out version - 3P
Front terminal for frontal connection for DMX³ Frame 1600 draw-out version - 4P
DPX3 160/250 KEYLOCK B ROT.HANDLE DIR.
DPX3 160/250 KEYLOCK ROT.HANDLE VD.
DPX3 160/250 KEYLOCK A ROT.HANDLE VD.
DPX3 160/250 KEYLOCK B ROT.HANDLE VD.
DPX3 160/250 DIRECT ROTARY HANDLE DIRECT EMERGENCY
DPX3 160/250-ROTARY HANDLE VARI-DEPTH EMERGENCY
DPX3 160/250 DIRECT ROTARY HANDLE DIRECT STANDARD BLACK
DPX3 160/250- DIRECT ROTARY HANDLE VARY-DEPTH DIRECT DOOR IP54 STD BLACK
DPX3 160/250 KEYLOCK ROT.HANDLE DIR.
DPX3 160/250 KEYLOCK A ROT.HANDLE DIR.
DRX 630 adjustable thermal magnetic MCCB - breaking capacity Icu 36 kA - 415 V~ - 3P - In 320 A