Plinth XL³ 4000 - height 100 mm - 475x475 mm
Ventilation panel XL³ 4000 - for plinth width 725 mm
Roof base for cable sleeves XL³ 4000 - depth 475 mm - width 475 mm
Roof base for cable sleeves XL³ 4000 - depth 725 mm - width 475 mm
Roof base for cable sleeves XL³ 4000 - depth 975 mm - width 475 mm
Roof base for enclosure XL³ 4000 - depth 975 mm - width 725 mm
Roof base for enclosure XL³ 4000 - depth 975 mm - width 975 mm
Roof base for XL³ 6300 enclosure - D. 475 x W. 1300 mm
Roof base for XL³ 6300 enclosure - D. 725 x W. 1300 mm
Roof base for XL³ 6300 enclosure - D. 975 x W. 1300 mm
RCD DX³-ID - 2P 230 V~ - 25 A - 100 mA - AC type
RCD DX³-ID - 2P 230 V~ - 40 A - 100 mA - AC type
RCD DX³-ID - 2P 230 V~ - 63 A - 100 mA - AC type
RCD DX³-ID - 2P 230 V~ - 80 A - 100 mA - AC type
RCD DX³-ID - 2P 230 V~ - 25 A - 300 mA - A type
RCD DX³-ID - 2P 230 V~ - 40 A - 300 mA - A type
RCD DX³-ID - 2P 230 V~ - 63 A - 300 mA - A type
RCD DX³-ID - 2P 230 V~ - 80 A - 300 mA - A type
RCD DX³-ID - 4P 400 V~ neutral right hand side - 25 A - 30 mA - AC type
RCD DX³-ID - 4P 400 V~ neutral right hand side - 40 A - 30 mA - AC type
RCD DX³-ID - 4P 400 V~ neutral right hand side - 63 A - 30 mA - AC type
RCD DX³-ID - 4P 400 V~ neutral right hand side - 80 A - 30 mA - AC type
RCD DX³-ID - 4P 400 V~ neutral right hand side - 25 A - 100 mA - AC type
RCD DX³-ID - 4P 400 V~ neutral right hand side - 40 A - 100 mA - AC type