Fork-type supply busbar with three pole for 1.5 modules/pole MCBs - length 1 row - maximum 12 devices connected
Supply busbar - fork-type - 3P for auxiliary - max 16 devices connected - meter
Supply busbar - prong-type - 3P for auxiliary - max 16 devices connected - meter
Prong-type supply busbar with double pole balanced on 3 phases - length 1 row - maximum 9 devices connected
Fork-type supply busbar with double pole balanced on 3 phases - length 1 row - maximum 9 devices connected
Isolating profile - for copper bars 18/25x4 - 25/32x5 mm - L. 1 m
RCD DX³-ID - 4P 400 V~ neutral right hand side - 63 A-300 mA selective - AC type
RCD DX³-ID - 4P 400 V~ neutral right hand side - 25 A - 30 mA - A type
RCD DX³-ID - 4P 400 V~ neutral right hand side - 40 A - 30 mA - A type
RCD DX³-ID - 4P 400 V~ neutral right hand side - 63 A - 30 mA - A type
RCD DX³-ID - 4P 400 V~ neutral right hand side - 80 A - 30 mA - A type
RCD DX³-ID - 4P 400 V~ neutral right hand side - 100 A - 30 mA - A type
RCD DX³-ID - 4P 400 V~ neutral right hand side - 25 A - 100 mA - A type
RCD DX³-ID - 4P 400 V~ neutral right hand side - 40 A - 100 mA - A type
RCD DX³-ID - 4P 400 V~ neutral right hand side - 63 A - 100 mA - A type
RCD DX³-ID - 4P 400 V~ neutral right hand side - 80 A - 100 mA - A type
RCD DX³-ID - 4P 400 V~ neutral right hand side - 100 A - 100 mA - A type
RCD DX³-ID - 4P 400 V~ neutral right hand side - 25 A - 300 mA - A type
RCD DX³-ID - 4P 400 V~ neutral right hand side - 40 A - 300 mA - A type
RCD DX³-ID - 4P 400 V~ neutral right hand side - 63 A - 300 mA - A type
RCD DX³-ID - 4P 400 V~ neutral right hand side - 80 A - 300 mA - A type
RCD DX³-ID - 4P 400 V~ neutral right hand side - 100 A - 300 mA - A type
RCD DX³-ID - 4P 400 V~ neutral right hand side - 25 A - 500 mA - A type
RCD DX³-ID - 4P 400 V~ neutral right hand side - 40 A - 500 mA - A type