Blow-out indicator - for fuse carriers 250 V~
Cartridge fuse 5 x 20 mm - without indicator - 0.2 A
Cartridge fuse 5 x 20 mm - without indicator - 0.63 A
Cartridge fuse 5 x 20 mm - without indicator - 1 A
Cartridge fuse 5 x 20 mm - without indicator - 0.5 A
RCCB DX3 2 pole 40A type B 30mA
RCCB DX3 2 pole 63A type B 30mA
RCCB DX3 2 pole 40A type B 300mA
RCCB DX3 2 pole 63A type B 300mA
RCCB DX3 4 pole 40A type B 30mA
RCCB DX3 4 pole 63A type B 30mA
RCCB DX3 4 pole 40A type B 300mA
RCCB DX3 4 pole 63A type B 300mA
Contact auxiliary - for fuse carriers - early break N/O + N/C
Cartridge fuse 5 x 20 mm - without indicator - 5 A
Cartridge fuse 5 x 20 mm - without indicator - 3.15 A
Cartridge fuse 5 x 20 mm - without indicator - 2 A
Cartridge fuse 5 x 20 mm - without indicator - 6.3 A
Cartridge fuse 5 x 20 mm - without indicator - 10 A
RCD DX³-ID - 2P 230 V~ - 25 A - 100 mA - AC type
RCD DX³-ID - 2P 230 V~ - 40 A - 100 mA - AC type
RCD DX³-ID - 2P 230 V~ - 63 A - 100 mA - AC type
RCD DX³-ID - 2P 230 V~ - 80 A - 100 mA - AC type
RCD DX³-ID - 2P 230 V~ - 25 A - 300 mA - A type