Pack of 100 Ø25 mm ISO end caps for Plexo³ cabinets
Pack of 100 Ø32 mm ISO end caps for Plexo³ cabinets
Blanking plate for Convivio 3-phase distribution boards - RAL 7035 - 18 modules - separable into modules or 1/2 modules
Pack of 100 Ø20 mm ISO end caps for Plexo³ cabinets
Plain faceplate - for PLEXO³ cabinets - for 18 modules cabinets
RCD DX³-ID - 2P 230 V~ - 25 A - 100 mA - AC type
RCD DX³-ID - 2P 230 V~ - 40 A - 100 mA - AC type
RCD DX³-ID - 2P 230 V~ - 63 A - 100 mA - AC type
RCD DX³-ID - 2P 230 V~ - 80 A - 100 mA - AC type
RCD DX³-ID - 2P 230 V~ - 25 A - 300 mA - A type
RCD DX³-ID - 2P 230 V~ - 40 A - 300 mA - A type
RCD DX³-ID - 2P 230 V~ - 63 A - 300 mA - A type
RCD DX³-ID - 2P 230 V~ - 80 A - 300 mA - A type
RCD DX³-ID - 4P 400 V~ neutral right hand side - 25 A - 30 mA - AC type
RCD DX³-ID - 4P 400 V~ neutral right hand side - 40 A - 30 mA - AC type
RCD DX³-ID - 4P 400 V~ neutral right hand side - 63 A - 30 mA - AC type
RCD DX³-ID - 4P 400 V~ neutral right hand side - 80 A - 30 mA - AC type
RCD DX³-ID - 4P 400 V~ neutral right hand side - 25 A - 100 mA - AC type
RCD DX³-ID - 4P 400 V~ neutral right hand side - 40 A - 100 mA - AC type
RCD DX³-ID - 4P 400 V~ neutral right hand side - 63 A - 100 mA - AC type
RCD DX³-ID - 4P 400 V~ neutral right hand side - 80 A - 100 mA - AC type
RCD DX³-ID - 4P 400 V~ neutral right hand side - 25 A - 300 mA - AC type
RCD DX³-ID - 4P 400 V~ neutral right hand side - 40 A - 300 mA - AC type
RCD DX³-ID - 4P 400 V~ neutral right hand side - 63 A - 300 mA - AC type