[B2B-EN]-Modular Ecometer connected pack EMDX3 110V~ to 230V~ + 3 closed current transformer 60A. 5 modules
Time delay relay - ''ON'' delay - 8 A - 250 V~ - Lexic
Time delay relay - ''OFF'' delay - 8 A - 250 V~ - Lexic
Time delay relay - flashing - 8 A - 250 V~ - Lexic
Time delay relay - timer (pulse) - 8 A - 250 V~ - Lexic
Time delay relay - multifunction - 8 A - 250 V~ - Lexic
Socket outlet - 20 A 400 V~ - 3P+E - shuttered - french standard - Lexic
Socket outlet - 20 A 400 V~ - 3P+N+E - shuttered - french standard - Lexic
Time delay relay - delay on power-up - 8 A - 250 V~ - Lexic
Single phase current transformer (CT) for 16x12.5 mm bar - transformation ratio 50/5
Single phase current transformer (CT) for 16x12.5 mm bar - transformation ratio 75/5
Single phase current transformer (CT) for 16x12.5 mm bar - transformation ratio 100/5
Single phase current transformer (CT) for 16x12.5 mm bar - transformation ratio 125/5
Single phase current transformer (CT) for 16x12.5 mm bar - transformation ratio 160/5
Single phase current transformer (CT) for 16x12.5 mm bar - transformation ratio 200/5
Single phase current transformer (CT) for 16x12.5 mm bar - transformation ratio 250/5
Single phase current transformer (CT) for 32x10.5 / 25.5x15.5 mm bar - transformation ratio 400/5
Single phase current transformer (CT) for 32x10.5 / 25.5x15.5 mm bar - transformation ratio 600/5
Single phase current transformer (CT) for 40.5x12.5 / 32.5x15.5 mm bar - transformation ratio 250/5
Single phase current transformer (CT) for 40.5x12.5 / 32.5x15.5 mm bar - transformation ratio 400/5
Single phase current transformer (CT) for 40.5x12.5 / 32.5x15.5 mm bar - transformation ratio 700/5
Single phase current transformer (CT) for 40.5x12.5 / 32.5x20.5 mm bar - transformation ratio 250/5
Single phase current transformer (CT) for 40.5x12.5 / 32.5x20.5 mm bar - transformation ratio 300/5
Single phase current transformer (CT) for 40.5x12.5 / 32.5x20.5 mm bar - transformation ratio 400/5