[B2B-EN]-Modular Ecometer connected pack EMDX3 110V~ to 230V~ + 3 closed current transformer 60A. 5 modules
Bell 230 V~ - 4/5 VA - 1 module
Pack of 100 Ø25 mm ISO end caps for Plexo³ cabinets
Pack of 100 Ø32 mm ISO end caps for Plexo³ cabinets
Blanking plate for Convivio 3-phase distribution boards - RAL 7035 - 18 modules - separable into modules or 1/2 modules
Buzzer 230 V~ - 4 VA - 1 module
Front external rotary handles DX³ - for 2P 2-modules devices
Manual transfer switch (MSI) DX³ / TX³ / RX³ - black handle
Cabinets PLEXO³ - IP65 - IK09 - 2 rows - 18 modules
Cabinets PLEXO³ - IP65 - IK09 - 3 rows - 18 modules
Cabinets PLEXO³ - IP65 - IK09 - 4 rows - 18 modules
Blow-out indicator - for fuse carriers 250 V~
Pack of 100 Ø20 mm ISO end caps for Plexo³ cabinets
Plain faceplate - for PLEXO³ cabinets - for 18 modules cabinets
Contact auxiliary - for fuse carriers - early break N/O + N/C
Environmental wireless contact closure sensor
Fuse carrier 1P+N for cartridge fuses 8.5 x 23 mm - 10A
Fuse carrier 1P+N for industrial cylindrical cartridge fuse 10 x 38 mm
Supports for terminal block-For 3 and 4 rows cabinets, 12 and 18 modules per row
Joining kit - for PLEXO³ cabinets
Wall mounting lugs (4) - for PLEXO³ cabinets
Plexo adaptor-For fixing Plexo flush mount wiring accessories on PLEXO³ cabinet
Supports for terminal block-For 1 and 2 rows cabinets, 12 and 18 modules per row
Direct piercing end caps (17) -for PLEXO³ cabinets -2 Ø32 / 5 Ø25 / 10 Ø20 mm