Front external rotary handles DX³ - for 2P 2-modules devices
Manual transfer switch (MSI) DX³ / TX³ / RX³ - black handle
Insulating shield for MCB-DX³ - 1 module per pole
Terminal shield DX³ - for 1.5 modules/pole products (set of 2)
Aluminium terminal DX³ - 50 mm²
Aluminium terminal DX³ - 95 mm² for 1.5 modules/pole MCB
Sealable screw cover for MCB-DX³ - 4 separable poles - 1.5 modules per pole
Support for one Ø5 or Ø6 mm padlock for MCB/RCD/isolating switch DX³
Padlock Ø5 mm DX³ - shackle type
MCB - DX³ - 16 kA - direct current - 12 V= to 500 V= - 2P - 0.5 A
MCB - DX³ - 16 kA - direct current - 12 V= to 500 V= - 2P - 1 A
MCB - DX³ - 16 kA - direct current - 12 V= to 500 V= - 2P - 1.6 A
MCB - DX³ - 16 kA - direct current - 12 V= to 500 V= - 2P - 2 A
MCB - DX³ - 16 kA - direct current - 12 V= to 500 V= - 2P - 3 A
MCB - DX³ - 16 kA - direct current - 12 V= to 500 V= - 2P - 4 A
MCB - DX³ - 16 kA - direct current - 12 V= to 500 V= - 2P - 6 A
MCB - DX³ - 16 kA - direct current - 12 V= to 500 V= - 2P - 8 A
MCB - DX³ - 16 kA - direct current - 12 V= to 500 V= - 2P - 10 A
MCB - DX³ - 16 kA - direct current - 12 V= to 500 V= - 2P - 16 A
MCB - DX³ - 16 kA - direct current - 12 V= to 500 V= - 2P - 20 A
MCB - DX³ - 16 kA - direct current - 12 V= to 500 V= - 2P - 25 A
MCB - DX³ - 16 kA - direct current - 12 V= to 500 V= - 2P - 32 A
MCB - DX³ - 16 kA - direct current - 12 V= to 500 V= - 2P - 40 A
MCB - DX³ - 16 kA - direct current - 12 V= to 500 V= - 2P - 50 A