[B2B-EN]-Modular Ecometer connected pack EMDX3 110V~ to 230V~ + 3 closed current transformer 60A. 5 modules
Bell 230 V~ - 4/5 VA - 1 module
Perforated plate - for 18 modules PLEXO³ cabinets - Height 150 mm
Perforated plates - for 2,3 or 4 rows Practibox³ cabinets
Supply busbar - fork-type - 3P for auxiliary - max 16 devices connected - meter
Supply busbar - prong-type - 3P for auxiliary - max 16 devices connected - meter
MCB DX3 6000A 1 pole + neutral 3A curve B
RCCB TX³ - 2P 230 V~ - 100 mA - 25 A - A type
RCCB TX³ - 2P 230 V~ - 30 mA - 25 A - A type
SPD with integrated short-circuit protection type t2 imAX 20KA - 1P+N 320v~ - 4 modules
SPD with ICC protection 25KA t2 imAX 20KA 3P+N left with fault signalling
SPD with ICC protection 25KA t2 imAX 20KA 1P+N right with fault signalling
SPD with ICC protection 25KA t2 imAX 20KA 3P+N right with fault signalling
SPD with ICC protection 25KA t2 imAX 40KA 1P+N left with fault signalling
SPD with ICC protection 25KA t2 imAX 40KA 3P+N left with fault signalling
SPD with ICC protection 25KA t2 imAX 40KA 1P+N right with fault signalling
SPD with ICC protection 25KA t2 imAX 40KA 3P+N right with fault signalling
RCD DX³-ID - 4P 400 V~ neutral right hand side - 63 A-300 mA selective - AC type
RCD DX³-ID - 4P 400 V~ neutral right hand side - 25 A - 30 mA - A type
RCD DX³-ID - 4P 400 V~ neutral right hand side - 40 A - 30 mA - A type
RCD DX³-ID - 4P 400 V~ neutral right hand side - 63 A - 30 mA - A type
RCD DX³-ID - 4P 400 V~ neutral right hand side - 80 A - 30 mA - A type
RCD DX³-ID - 4P 400 V~ neutral right hand side - 100 A - 30 mA - A type
RCD DX³-ID - 4P 400 V~ neutral right hand side - 25 A - 100 mA - A type