MCB - DX³ - 16 kA - direct current - 12 V= to 500 V= - 2P - 2 A
MCB - DX³ - 16 kA - direct current - 12 V= to 500 V= - 2P - 3 A
MCB - DX³ - 16 kA - direct current - 12 V= to 500 V= - 2P - 4 A
MCB - DX³ - 16 kA - direct current - 12 V= to 500 V= - 2P - 6 A
MCB - DX³ - 16 kA - direct current - 12 V= to 500 V= - 2P - 8 A
MCB - DX³ - 16 kA - direct current - 12 V= to 500 V= - 2P - 10 A
MCB - DX³ - 16 kA - direct current - 12 V= to 500 V= - 2P - 16 A
MCB - DX³ - 16 kA - direct current - 12 V= to 500 V= - 2P - 20 A
MCB - DX³ - 16 kA - direct current - 12 V= to 500 V= - 2P - 25 A
MCB - DX³ - 16 kA - direct current - 12 V= to 500 V= - 2P - 32 A
MCB - DX³ - 16 kA - direct current - 12 V= to 500 V= - 2P - 40 A
MCB - DX³ - 16 kA - direct current - 12 V= to 500 V= - 2P - 50 A
MCB - DX³ - 16 kA - direct current - 12 V= to 500 V= - 2P - 63 A
MCB - DX³ - 16 kA - direct current - 12 V= to 500 V= - 2P - 0.5 A
MCB - DX³ - 16 kA - direct current - 12 V= to 500 V= - 2P - 1 A
MCB - DX³ - 16 kA - direct current - 12 V= to 500 V= - 2P - 1.6 A
Blanking plate for Convivio 3-phase distribution boards - RAL 7035 - 18 modules - separable into modules or 1/2 modules
Plain faceplate - for PLEXO³ cabinets - for 18 modules cabinets
Cabinets PLEXO³ - IP65 - IK09 - 2 rows - 18 modules
Cabinets PLEXO³ - IP65 - IK09 - 3 rows - 18 modules
Cabinets PLEXO³ - IP65 - IK09 - 4 rows - 18 modules
Pack of 100 Ø20 mm ISO end caps for Plexo³ cabinets
Pack of 100 Ø25 mm ISO end caps for Plexo³ cabinets
Pack of 100 Ø32 mm ISO end caps for Plexo³ cabinets