[B2B-EN]-Modular Ecometer connected pack EMDX3 110V~ to 230V~ + 3 closed current transformer 60A. 5 modules
Bell 230 V~ - 4/5 VA - 1 module
SPD with integrated short-circuit protection type t2 imAX 20KA - 1P+N 320v~ - 4 modules
SPD with ICC protection 25KA t2 imAX 20KA 3P+N left with fault signalling
SPD with ICC protection 25KA t2 imAX 20KA 1P+N right with fault signalling
SPD with ICC protection 25KA t2 imAX 20KA 3P+N right with fault signalling
SPD with ICC protection 25KA t2 imAX 40KA 1P+N left with fault signalling
SPD with ICC protection 25KA t2 imAX 40KA 3P+N left with fault signalling
SPD with ICC protection 25KA t2 imAX 40KA 1P+N right with fault signalling
SPD with ICC protection 25KA t2 imAX 40KA 3P+N right with fault signalling
Buzzer 230 V~ - 4 VA - 1 module
Front external rotary handles DX³ - for 2P 2-modules devices
Manual transfer switch (MSI) DX³ / TX³ / RX³ - black handle
Environmental wireless contact closure sensor
Plug-in replacement modules for SPD - T1+T2 - 12.5 kA/pole
Plug-in replacement modules for self-protected SPD - Cat.Nos 0 039 51/53
Plug-in replacement modules for self-protected SPD - Cat.Nos 0 039 71/73
SPD - T2 - Imax 20 kA/pole - 1P
SPD - T2 - Imax 20 kA/pole - 1P+N - neutral on left hand side
SPD - T2 - Imax 20 kA/pole - 3P+N - neutral on left hand side
SPD - T2 - Imax 40 kA/pole - 440 V~ (IT) - 1P
SPD - T2 - Imax 40 kA/pole - 440 V~ (IT) - 3P
SPD - T2 - Imax 40 kA/pole - 440 V~ (IT) - 4P
SPD - T2 - Imax 40 kA/pole - 1P