[B2B-EN]-Modular Ecometer connected pack EMDX3 110V~ to 230V~ + 3 closed current transformer 60A. 5 modules
Bell 230 V~ - 4/5 VA - 1 module
Isolating switch - 2P 400 V~ - 100 A - red handle
Isolating switch - 3P 400 V~ - 100 A - red handle
Isolating switch - 4P 400 V~ - 100 A - red handle
Buzzer 230 V~ - 4 VA - 1 module
Front external rotary handles DX³ - for 2P 2-modules devices
Manual transfer switch (MSI) DX³ / TX³ / RX³ - black handle
Isolating switch - 2P with indicator 250 V~ - 20 A
Isolating switch - 2P with indicator 250 V~ - 32 A
Isolating switch - 2P with indicator 250 V~ - 40 A
Remote trip head isolating switch DX-IS - visible load break - 3P 400 V~ - 40 A
Remote trip head isolating switch DX-IS - visible load break - 3P 400 V~ - 63 A
Remote trip head isolating switch DX-IS - visible load break - 3P 400 V~ - 100 A
Remote trip head isolating switch DX-IS - visible load break - 3P 400 V~ - 125 A
Environmental wireless contact closure sensor
Surface mounting box Soliroc - 1 gang - 110 x 110 x 45 mm
Bell - 230 V~ - 6 VA - 1 mod
Single pole latching relay - silent - 10 A - surface-mounting
Single pole latching relay - silent - 10 A - surface-mounting - with timer
Noiseless pulse operated latching relay CX³ single pole -16A-250V~-1 NO contact - control coil voltage 230V~ - 1 module
Delayed noiseless pulse operated latching relay CX³ 1P-16A - 250V~-1 NO contact - control coil voltage 230V~ - 1 module
Standard pulse operated latching relay CX³ single pole -16A - 250V~ - 1NO contact - control coil voltage 12V~ - 1 module
Standard pulse operated latching relay CX³ single pole -16A - 250V~ - 1NO contact - control coil voltage 24V~ - 1 module