MCB - DX³ - 16 kA - direct current - 12 V= to 500 V= - 2P - 2 A
MCB - DX³ - 16 kA - direct current - 12 V= to 500 V= - 2P - 3 A
MCB - DX³ - 16 kA - direct current - 12 V= to 500 V= - 2P - 4 A
MCB - DX³ - 16 kA - direct current - 12 V= to 500 V= - 2P - 6 A
MCB - DX³ - 16 kA - direct current - 12 V= to 500 V= - 2P - 8 A
MCB - DX³ - 16 kA - direct current - 12 V= to 500 V= - 2P - 10 A
MCB - DX³ - 16 kA - direct current - 12 V= to 500 V= - 2P - 16 A
MCB - DX³ - 16 kA - direct current - 12 V= to 500 V= - 2P - 20 A
MCB - DX³ - 16 kA - direct current - 12 V= to 500 V= - 2P - 25 A
MCB - DX³ - 16 kA - direct current - 12 V= to 500 V= - 2P - 32 A
MCB - DX³ - 16 kA - direct current - 12 V= to 500 V= - 2P - 40 A
MCB - DX³ - 16 kA - direct current - 12 V= to 500 V= - 2P - 50 A
MCB - DX³ - 16 kA - direct current - 12 V= to 500 V= - 2P - 63 A
Surface mounting box Soliroc - 1 gang - 110 x 110 x 45 mm
MCB - DX³ - 16 kA - direct current - 12 V= to 500 V= - 2P - 0.5 A
MCB - DX³ - 16 kA - direct current - 12 V= to 500 V= - 2P - 1 A
MCB - DX³ - 16 kA - direct current - 12 V= to 500 V= - 2P - 1.6 A
Plexo 1 gang flush mounting support frame - anthracite
Plexo 2 gang horizontal and vertical flush mounting support frame - anthracite
Single phase current transformer (CT) for 16x12.5 mm bar - transformation ratio 50/5
Single phase current transformer (CT) for 16x12.5 mm bar - transformation ratio 75/5
Single phase current transformer (CT) for 16x12.5 mm bar - transformation ratio 100/5
Single phase current transformer (CT) for 16x12.5 mm bar - transformation ratio 125/5
Single phase current transformer (CT) for 16x12.5 mm bar - transformation ratio 160/5