[B2B-EN]-Modular Ecometer connected pack EMDX3 110V~ to 230V~ + 3 closed current transformer 60A. 5 modules
Bell 230 V~ - 4/5 VA - 1 module
Buzzer 230 V~ - 4 VA - 1 module
Front external rotary handles DX³ - for 2P 2-modules devices
Manual transfer switch (MSI) DX³ / TX³ / RX³ - black handle
Flush mounting metal socket Green'up Access - IP55-IK10 - German standard
Flush mounting metal socket Green'up Access - locked - IP55-IK10 - German standard
Surface mounting socket Green'up Access - IP66-IK08 - German standard
Environmental wireless contact closure sensor
Surface mounting box Soliroc - 1 gang - 110 x 110 x 45 mm
Programming software supplied with transfer key for modular programmable time switch
Ringer transformer - 230 V / 24-12 V - 24-18 VA
Safety transformer - 230 V / 12 or 24 V - 63 VA
Ringer transformer - 230 V / 12-8 V - 24 VA
Safety transformer - 230 V / 12 or 24 V - 25 VA
Ringer transformer - 230 V / 12-8 V - 8 VA
Closed current transformer EMDX3 80A
Digital time switch 1 channel Week Bluethooth 230V
Digital time switch 2 channel Week Bluethooth 230V
412171B
Connected silent contactor CX³ with Netatmo - multifunction 20A 100-240V~ - 1 module
Gateway module EMDX³ with Netatmo for connected installation - 100-240V~ - 2.5 modules
Plexo 1 gang flush mounting support frame - anthracite
Plexo 2 gang horizontal and vertical flush mounting support frame - anthracite
Plexo 1 gang box - 2 membrane glangs 1 entry - anthracite